Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 351-12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Compatible hoses | FC332 |
| Construction Style | Reusable |
| End connection hex size IN | 1.181 |
| End connection hex size MM | 30.000 |
| End size 1 | -12 |
| End Type 1 | Male pipe BSPT |
| Hose size | -12 |
| Inside diameter IN | 0.591 |
| Inside diameter MM | 15.000 |
| Product material | Carbon steel |
