Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Winner Duffield by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 6.350 |
Compatible hoses | FC332 |
Construction Style | Reusable |
End size 1 | -4 |
End type 1 | Male pipe BSPT |
Hex size 1 IN | 0.551 |
Hex size 1 MM | 14.000 |
Hose size | -4 |
Inside diameter IN | 0.172 |
Inside diameter MM | 4.360 |
Product material | Carbon steel |
Thread sealant | No |