Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 351-6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | FC332 |
| Construction Style | Reusable |
| End connection hex size IN | 0.748 |
| End connection hex size MM | 19.000 |
| End size 1 | -6 |
| End Type 1 | Male pipe BSPT |
| Hose size | -6 |
| Inside diameter IN | 0.281 |
| Inside diameter MM | 7.140 |
| Product material | Carbon steel |
