Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 392-210204-8 |
| End size 1 | -8 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Product material | Titanium |
| Product serial name | 210204 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |