Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 3B-10ZD |
| End size 1 | -10 |
| End size 2 | -10 |
| End Type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Female JIS BSPP 60 degree cone |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Hex size 2 IN | 1.181 |
| Hex size 2 MM | 30.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3B |
| Thread sealant | No |
| Thread size 1 | G 5/8-14 |
| Thread size 2 | G 5/8-14 |