Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 3BJ-10XZ |
| End size 1 | -10 |
| End size 2 | -10 |
| End type 1 | Female JIS BSPP 60 degree cone |
| End type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3BJ-X |
| Thread sealant | No |