Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 3F-20Z |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | Female ORFS swivel |
| End Type 2 | Female ORFS swivel |
| Finish plating | Zinc |
| Hex size 1 MM | 50.000 |
| Hex size 2 MM | 50.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3F |
| Thread size 1 | 1 11/16-12 UN |
| Thread size 2 | 1 11/16-12 UN |
