Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 3J-04-06Z |
| End size 1 | -4 |
| End size 2 | -6 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Female 37 degree swivel |
| Finish plating | Zinc |
| Hex size 1 MM | 14.000 |
| Hex size 2 MM | 19.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3J |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 9/16-18 UNF |
