Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 3JW-16SIN |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | Female 37 degree swivel |
| End Type 2 | Counterbore braze inch tube |
| Finish plating | Oil |
| Hex size 1 MM | 41.000 |
| Hex size 3 MM | 32.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3JW |
| Thread size 1 | 1 5/16-12 UN |
