Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 3Y4-08DZ |
| Drop dimension IN | 0.598 |
| Drop dimension MM | 15.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Female staplok |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 3 MM | 27.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 3Y4 |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
