Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 3Y9-20DXZ |
| Drop dimension IN | 1.957 |
| Drop dimension MM | 49.70 |
| End size 1 | -20 |
| End size 2 | -20 |
| End type 1 | Female staplok |
| End type 2 | Female staplok |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 3Y9 |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |