Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4629X16 |
| Durometer | 90 |
| Inside diameter IN | 0.930 |
| Inside diameter MM | 23.622 |
| Item type | O-Ring |
| Outside diameter IN | 1.070 |
| Outside diameter MM | 27.178 |
| Product color finish | Black |
| Product height in | 1.066 |
| Product height mm | 27.076 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.066 |
| Product width mm | 27.076 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260642 |