Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4629X6-BG |
| Durometer | 90 |
| Inside diameter IN | 0.360 |
| Inside diameter MM | 9.144 |
| Item type | O-Ring |
| Outside diameter IN | 0.500 |
| Outside diameter MM | 12.700 |
| Product color finish | Black |
| Product height in | 0.504 |
| Product height mm | 12.802 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.504 |
| Product width mm | 12.802 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |