Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 4629X8-BG |
| Durometer | 90 |
| Inside diameter IN | 0.490 |
| Inside diameter MM | 12.446 |
| Item type | O-Ring |
| Outside diameter IN | 0.630 |
| Outside diameter MM | 16.002 |
| Product color finish | Black |
| Product height in | 0.629 |
| Product height mm | 15.977 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.629 |
| Product width mm | 15.977 |
| Thickness IN | 0.070 |
| Thickness MM | 1.778 |