Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Inside diameter IN | 0.530 |
| Inside diameter MM | 13.462 |
| Outside diameter IN | 0.630 |
| Outside diameter MM | 16.002 |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 0.046 |
| Product length mm | 1.168 |
| Product material | Cadmium |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thickness IN | 0.050 |
| Thickness MM | 1.27 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975730607 |