Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Inside diameter IN | 0.880 |
| Inside diameter MM | 22.352 |
| Outside diameter IN | 1.000 |
| Outside diameter MM | 25.400 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.062 |
| Product length mm | 1.575 |
| Product material | Cadmium |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thickness IN | 0.060 |
| Thickness MM | 1.524 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975709481 |