Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 4640X4 |
| Inside diameter IN | 0.160 |
| Inside diameter MM | 4.064 |
| Outside diameter IN | 0.250 |
| Outside diameter MM | 6.350 |
| Product height in | 0.250 |
| Product height mm | 6.350 |
| Product length in | 0.046 |
| Product length mm | 1.168 |
| Product material | Cadmium |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Thickness IN | 0.050 |
| Thickness MM | 1.270 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975737590 |