Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Inside diameter IN | 0.280 |
| Inside diameter MM | 7.112 |
| Outside diameter IN | 0.380 |
| Outside diameter MM | 9.652 |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.046 |
| Product length mm | 1.168 |
| Product material | Cadmium |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Thickness IN | 0.050 |
| Thickness MM | 1.27 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975723487 |