Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4813-16-4 |
| End type 1 | Male pipe BSPT |
| End type 2 | Female pipe BSPT |
| Finish plating | Zinc |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 1 | R 1-11 |
| Thread size 2 | R 1/4-19 |
