Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4B-08XZ |
| End size 1 | -8 |
| End type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item Type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4B-X |
| Thread sealant | No |
| Thread size 1 | G 1/4-19 |