ADAPTER-PLUG, 4B-X, 10, CZ-product-details

ADAPTER-PLUG, 4B-X, 10, CZ

4B-10XZ

Catalog item:

4B-10XZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item4B-10XZ
End size 1-10
End type 1Male BSPP 60 degree cone
Finish platingZinc
Hex size 5 IN1.181
Hex size 5 MM30.0
Item TypeAdapter-plug
Product materialCarbon steel
Product serial name4B-X
Thread sealantNo
Thread size 1G 5/8-14