Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner Duffield by Danfoss |
| Catalog Item | 4B-12WDZ |
| End size 1 | -12 |
| End Type 1 | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | Zinc |
| Hex size 2 MM | 32.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4B-WD |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 3/4 |
