Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4BN-04WDSV |
| Complete connector | Yes |
| End size 1 | -4 |
| End Type 1 | Male 1179-2 BSPP type E (heavy duty) |
| Finish plating | Passivate |
| Hex size 5 MM | 6.000 |
| Item type | Adapter-hollow hex plug |
| Product material | 316L Stainless steel |
| Product serial name | 4BN |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | G 1/4 |
