Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4BN-08WDD10XZ |
| End size 1 | -8 |
| End Type 1 | Male BSPP 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 0.394 |
| Hex size 5 MM | 10.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4BN-WDD10X |
| Thread sealant | No |
| Thread size 1 | G 1/2-14 |