Straight Adapters 4BN-02WDZ (RIGHT)

ADAPTER-PLUG, 4BN, 08, CZ

4BN-08WDXZ

Catalog item:

4BN-08WDXZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item4BN-08WDXZ
End size 1-8
End type 1Male BSPP 60 degree cone
Finish platingZinc
Hex size 5 IN0.394
Hex size 5 MM10.0
Item TypeAdapter-plug
Product materialCarbon steel
Product serial name4BN
Thread sealantNo
Thread size 1G 1/2-14