Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4BN-32WDXB |
| End size 1 | -32 |
| End type 1 | Male BSPP 60 degree cone |
| Item Type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4BN-WD |
| Thread sealant | No |
