Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4E-27Z |
| End size 1 | M27 |
| End Type 1 | Male ORFS metric |
| Finish plating | Zinc |
| Hex size 2 MM | 30.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4E |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M27x1.5 |
