Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4F-12XZ |
| End size 1 | -12 |
| End type 1 | Male ORFS |
| Finish plating | Zinc |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4F-X |
| Thread sealant | No |
| Thread size 1 | 1 3/16-12 UN |