Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -16 |
| End type 1 | Male ORFS |
| Finish plating | Zinc |
| Hex size 2 MM | 41.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4F |
| Seal material | Nitrile (NBR) |
| Thread size 1 | 1 7/16-12 UN |
