Product specifications
Characteristic | Value |
---|---|
Brand | Winner by Danfoss |
Complete connector | Yes |
End Type 1 | Split flange code 61 |
End size 1 | -16 |
Finish plating | Passivate |
Item type | Adapter-plug |
Product material | 316L Stainless steel |
Product serial name | 4FL |
Seal material | Fluorocarbon (FKM) |
Thread sealant | No |