Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4FS-20RSV |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Passivate |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4FS-R |
| Thread sealant | No |