Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4FS-24XZ |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Zinc |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4FS-X |
| Thread sealant | No |