Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | -8 |
| End type 1 | Male JIS BSPP ORB |
| Finish plating | Zinc |
| Hex size 2 MM | 27.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4G-JS |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/2 |
