Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4G-20SVX |
| End size 1 | -20 |
| End type 1 | Male ORB BSPP |
| Finish plating | Passivate |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4G-X |
| Thread sealant | No |
| Thread size 1 | G 1 1/4-11 |