Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4G-24JSXZ |
| End size 1 | -24 |
| End Type 1 | Male ORB BSPP |
| Finish plating | Zinc |
| Hex size 5 IN | 2.205 |
| Hex size 5 MM | 56.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4G-JSX |
| Thread size 1 | G 1 1/2 |