Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4G-24SVX |
| End size 1 | -24 |
| End Type 1 | Male ORB BSPP |
| Finish plating | Passivate |
| Hex size 5 IN | 2.362 |
| Hex size 5 MM | 60.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4G-X |
| Seal material | Fluorocarbon (FKM) |
| Thread size 1 | G 1 1/2 |