Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4GN-16JSZ |
| Complete connector | Yes |
| End size 1 | -16 |
| End type 1 | Male JIS BSPP ORB |
| Finish plating | Zinc |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-hollow hex plug |
| Product material | Carbon steel |
| Product serial name | 4GN |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | G 1-11 |