5.5X1.5 OR SEAL 70SH
4GUA105015
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 4GUA105015 |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 1.500 |
| Product length mm | 38.100 |
| Product width in | 5.500 |
| Product width mm | 139.700 |