Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4H-12Z |
| End size 1 | M12 |
| End Type 1 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 2 MM | 17.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4H |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M12x1.5 |
