Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4H-16XZ |
| End size 1 | -16 |
| End type 1 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4H-X |
| Thread size 1 | M16x1.5 |