Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4HN-60Z |
| End size 1 | -60 |
| End Type 1 | Male ORB ISO 6149-2 |
| Finish plating | Zinc |
| Hex size 2 MM | 19.000 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4HN |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | M60x2 |
