Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4J-05XZD |
| End size 1 | -5 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4J |
| Thread size 1 | 1/2-20 UNF |