Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4J-12XZD |
| End size 1 | -12 |
| End type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4J-X |
| Thread size 1 | 1 1/16-12 UN |