Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | -16 |
| End type 1 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4J |
| Thread sealant | No |
| Thread size 1 | 1 5/16-12 UN |