Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4K-14XZN |
| End size 1 | -14 |
| End type 1 | Male JIS metric 60 degree cone |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4K-X |
| Thread size 1 | M14x1.5 |