Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Complete connector | Yes |
| End size 1 | M18 |
| End type 1 | Male metric 60 |
| Finish plating | Zinc |
| Hex size 5 MM | 24.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4M |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |