Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4M-24XZ |
| End size 1 | -24 |
| End Type 1 | Male metric 60 degree cone |
| Finish plating | Zinc |
| Hex size 5 IN | 1.181 |
| Hex size 5 MM | 30.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4M-X |
| Thread size 1 | M24x1.5 |