Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4MN-08WDZ |
| Complete connector | Yes |
| End size 1 | -8 |
| End Type 1 | Male ISO 9974-2 type E (heavy duty) |
| Finish plating | Zinc |
| Hex size 5 MM | 4.0 |
| Item type | Adapter-hollow hex plug |
| Product material | Carbon steel |
| Product serial name | 4MN |
| Seal material | Nitrile (NBR) |
| Special requirement | SPECIAL_REQUIREMENT |
| Thread sealant | No |
