Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4MN-10WDSV |
| Complete connector | Yes |
| End size 1 | -10 |
| End type 1 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Passivate |
| Hex size 5 MM | 5.0 |
| Item type | Adapter-plug |
| Product material | 316L Stainless steel |
| Product serial name | 4MN |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M10x1 |
