Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 4MN-12WDZD |
| Complete connector | Yes |
| End size 1 | -12 |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 6.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4MN |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
